IESNA:LM-63-2002
[TEST]P1645070
[TESTLAB]INNOVATION CENTER(G2)
[ISSUEDATE]10/21/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2209-782-23)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SA3B-760-U-T3
[LUMINAIRE] VALET TUNNEL 16 LED ARRAYS 3SQUARE 93W 70CRI 5700K FIXTURE w/ TYPE II ROADWAY DISTRIBUTION OPTIC
[LAMP] (48) 5700K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.78A 93.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]5700K
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]13880.4
TILT=NONE
48 -1 1 37 22 1 1 1.5000 0.5000 0.0000
1.000 1 93.0
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 57 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
1672.5 1696.4 1743.1 1791.8 1860.5 1959.9 2091.2 2231.4 2354.7 2492.9 2624.1 2790.2 2967.2 3145.2 3303.3 
3476.3 3673.2 3884.0 4189.3 4518.4 4780.9 4971.8 5127.0 5208.5 5022.5 4508.5 3616.5 2062.3 893.9 413.7 292.3 
221.7 141.2 95.5 50.7 0.0 0.0 
1672.5 1694.4 1739.1 1787.9 1860.5 1957.9 2083.2 2230.4 2359.6 2488.9 2636.1 2795.2 2981.1 3155.1 3312.2 
3487.2 3683.1 3906.9 4223.1 4549.2 4806.8 4994.7 5158.8 5218.4 5039.5 4532.3 3624.5 2048.4 895.9 419.6 297.3 
228.7 141.2 98.4 52.7 0.0 0.0 
1672.5 1693.4 1735.2 1788.9 1862.4 1957.9 2076.2 2219.4 2349.7 2479.0 2623.1 2787.2 2967.2 3145.2 3310.2 
3472.3 3659.3 3917.8 4239.0 4599.9 4921.1 5145.9 5316.9 5440.2 5342.7 4897.3 4002.3 2553.5 1128.6 520.1 347.0 
253.6 168.0 114.4 59.7 1.0 0.0 
1672.5 1699.4 1740.1 1791.8 1865.4 1955.9 2063.3 2193.6 2329.8 2453.1 2599.3 2754.4 2940.3 3119.3 3316.2 
3484.3 3664.2 3908.9 4216.1 4609.9 5043.4 5398.4 5704.7 5944.3 6006.0 5712.6 4986.8 3556.9 1755.1 759.7 435.5 
302.3 201.9 128.3 58.7 1.0 0.0 
1672.5 1697.4 1736.2 1788.9 1866.4 1958.9 2059.3 2167.7 2295.0 2427.3 2559.5 2720.6 2905.5 3079.6 3283.4 
3471.3 3649.3 3874.1 4201.2 4621.8 5144.9 5628.1 6169.1 6565.8 6879.0 6904.9 6390.8 5274.1 3413.7 1457.7 
670.2 413.7 252.6 145.2 69.6 2.0 0.0 
1672.5 1696.4 1732.2 1786.9 1863.4 1955.9 2048.4 2149.8 2261.2 2391.5 2520.7 2665.9 2827.0 3010.9 3196.9 
3389.8 3603.6 3848.2 4164.4 4594.0 5152.8 5798.2 6437.5 7065.0 7687.5 8103.1 8154.8 7482.6 6047.7 3751.7 
1461.7 518.1 269.5 153.1 60.7 3.0 0.0 
1672.5 1696.4 1731.2 1783.9 1857.5 1950.0 2050.4 2153.8 2259.2 2379.5 2510.8 2647.0 2786.2 2952.3 3161.1 
3378.9 3547.9 3750.8 4045.1 4425.9 4938.0 5566.5 6289.4 7129.6 8011.6 8826.0 9393.8 9430.6 8759.4 7142.5 
4777.9 2286.1 660.3 283.4 119.3 12.9 0.0 
1672.5 1695.4 1729.2 1781.9 1854.5 1945.0 2047.4 2152.8 2264.2 2375.5 2514.8 2647.0 2782.2 2943.3 3157.1 
3359.0 3521.1 3716.9 4004.3 4386.2 4895.3 5517.7 6227.7 7060.0 7953.9 8789.2 9384.8 9483.3 8849.9 7224.1 
4949.0 2693.7 782.6 302.3 118.3 13.9 0.0 
1672.5 1693.4 1722.2 1771.0 1841.6 1929.1 2032.5 2144.9 2254.2 2371.6 2503.8 2643.0 2770.3 2927.4 3115.4 
3299.3 3432.6 3643.4 3965.5 4393.1 4933.1 5548.6 6214.8 6936.7 7691.4 8437.2 8958.3 9127.3 8638.1 7042.1 
5037.5 3208.8 1570.1 453.4 166.1 34.8 0.0 
1672.5 1685.5 1710.3 1752.1 1817.7 1898.2 1990.7 2088.2 2197.6 2306.9 2418.3 2522.7 2630.1 2747.4 2900.6 
3044.8 3200.9 3482.3 3879.0 4383.2 4964.9 5620.2 6303.3 6985.4 7718.3 8292.0 8618.2 8564.5 7670.5 6139.2 
4592.0 2856.8 1177.3 400.7 182.0 55.7 0.0 
1672.5 1674.5 1693.4 1729.2 1785.9 1852.5 1933.1 2014.6 2095.1 2177.7 2266.2 2335.8 2417.3 2500.8 2614.2 
2733.5 2921.5 3230.7 3662.3 4193.2 4832.6 5559.5 6338.1 7166.4 7918.1 8351.7 8362.6 7666.6 6099.4 4437.9 
2924.4 1506.5 591.6 243.6 92.5 30.8 0.0 
1672.5 1680.5 1695.4 1729.2 1782.9 1852.5 1919.1 1997.7 2070.3 2144.9 2215.5 2274.1 2339.7 2415.3 2516.7 
2642.0 2856.8 3163.1 3552.9 4030.2 4600.9 5252.2 5928.4 6581.7 7032.2 7153.5 6870.1 6067.6 4591.0 3174.0 
1971.8 973.5 415.6 190.9 81.5 27.8 0.0 
1672.5 1668.5 1681.5 1713.3 1764.0 1826.7 1895.3 1966.9 2031.5 2095.1 2152.8 2196.6 2252.2 2323.8 2426.3 
2580.4 2786.2 3017.9 3276.4 3577.7 3961.6 4388.1 4837.6 5259.2 5489.9 5462.1 5163.7 4430.9 3310.2 2184.6 
1284.7 624.5 312.2 161.1 85.5 41.8 0.0 
1672.5 1674.5 1684.5 1713.3 1765.0 1826.7 1890.3 1949.0 1998.7 2037.5 2074.3 2108.1 2156.8 2225.4 2271.1 
2276.1 2235.3 2147.8 2016.6 1865.4 1741.1 1680.5 1623.8 1484.6 1248.9 969.5 727.9 554.9 434.5 369.9 322.2 270.5 
218.8 175.0 121.3 61.7 0.0 
1672.5 1672.5 1680.5 1708.3 1759.0 1814.7 1866.4 1905.2 1931.1 1949.0 1965.9 1957.9 1921.1 1850.5 1744.1 
1601.9 1423.9 1223.1 1034.1 887.0 771.6 689.1 625.5 575.7 536.0 495.2 455.4 420.6 387.8 359.0 322.2 280.4 229.7 
180.0 121.3 53.7 0.0 
1672.5 1678.5 1686.4 1715.3 1762.0 1807.8 1834.6 1846.5 1859.5 1858.5 1826.7 1761.0 1657.6 1525.4 1357.3 
1177.3 1024.2 908.9 823.3 756.7 697.1 645.3 601.6 569.8 545.9 517.1 479.3 440.5 410.7 373.9 322.2 269.5 216.8 158.1 
99.4 20.9 0.0 
1672.5 1678.5 1691.4 1719.3 1760.0 1786.9 1795.8 1806.8 1804.8 1769.0 1689.4 1575.1 1415.0 1242.0 1082.9 973.5 
902.9 847.2 792.5 742.8 685.1 633.4 608.6 596.6 581.7 548.9 506.1 473.3 473.3 451.4 394.8 330.1 248.6 186.9 105.4 8.9 
0.0 
1672.5 1667.6 1686.4 1715.3 1744.1 1754.1 1766.0 1776.9 1749.1 1666.6 1550.2 1391.1 1211.1 1063.0 961.6 889.0 
828.3 770.6 710.0 648.3 628.4 621.5 622.5 627.4 614.5 580.7 545.9 535.0 569.8 568.8 552.9 451.4 358.0 261.5 140.2 5.0 
0.0 
1672.5 1664.6 1686.4 1721.2 1739.1 1742.1 1758.0 1758.0 1702.4 1596.0 1444.8 1273.8 1115.7 997.4 907.9 831.3 
761.7 686.1 621.5 599.6 586.7 583.7 593.6 603.6 588.7 563.8 538.9 563.8 582.7 568.8 524.0 428.6 353.0 261.5 133.2 2.0 
0.0 
1672.5 1665.6 1692.4 1732.2 1742.1 1744.1 1760.0 1742.1 1663.6 1538.3 1379.2 1210.1 1069.9 960.6 862.1 775.6 
697.1 620.5 586.7 568.8 561.8 562.8 577.7 584.7 564.8 538.9 530.0 565.8 558.8 542.9 478.3 400.7 326.2 246.6 119.3 0.0 
0.0 
1672.5 1653.6 1683.5 1723.2 1734.2 1737.2 1753.1 1726.2 1642.7 1507.5 1355.3 1183.3 1044.1 934.7 828.3 730.9 
647.3 585.7 561.8 547.9 544.9 549.9 560.8 567.8 557.8 549.9 559.8 603.6 593.6 542.9 457.4 378.9 297.3 206.8 97.4 0.0 
0.0 
1672.5 1649.7 1678.5 1718.3 1730.2 1734.2 1748.1 1722.2 1637.7 1513.4 1348.4 1176.3 1045.1 930.7 821.3 725.9 
640.4 580.7 556.8 542.9 540.9 544.9 555.9 561.8 554.9 550.9 560.8 599.6 585.7 528.0 445.5 370.9 288.4 191.9 89.5 0.0 
0.0 
